ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
The upstream port of the TUSB8040A1 is connected to a USB3 Type B connector. The VBUS signal from the USB3 Type B connector is fed through a voltage divider. The purpose of the voltage divider is to ensure the level meets USB_VBUS input requirements. Additionally, a 9.09KΩ+/-1% precision resistor reference return must be connected between terminals USB_R1 and USB_R1RTN.