ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD33 | Steady-state supply voltage | 3 | 3.3 | 3.6 | V | |
| VDD11(1) | 1.045 | 1.1 | 1.26 | |||
| VIO | USB 2.0 DP/DM | 0 | VDD33 | V | ||
| SuperSpeed USB TXP/M and RXP/M | 0 | VDD33 | ||||
| XI/XO | 0 | 1.8 | ||||
| 3.3-V Tolerant I/O | 0 | VDD33 | ||||
| VUSB_VBUS | 0 | 1.155 | V | |||
| TA | Operating free-air temperature range | 0 | 25 | 70 | °C | |
| TJ | Operating junction temperature range | 0 | 25 | 105 | °C | |