ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | mfgStringLen | ||||||
| RO-0 | RW-0 | RW-1 | RW-0 | RW-1 | RW-0 | ||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD NAME | ACCESS | DESCRIPTION | |
|---|---|---|---|---|
| 7 | RSVD | RO | Reserved. Read only, returns 0 when read. | |
| 6:0 | mfgStringLen | RW | Manufacturer string length. The string length in bytes for the manufacturer string. The default value is 0, indicating that a manufacturer string is not provided. The maximum string length is 64 bytes. When the field is non-zero, a manufacturer string of mfgStringLen bytes is returned at string index 3 from the data contained in the Manufacturer String registers. | |