ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
When the SMBus interface mode is enabled, the TUSB8040A1 supports read block and write block protocols as a target-only SMBus device.
The TUSB8040A1RKM target address is 1000 pgxy, where:
If the TUSB8040A1 is addressed by a host using an unsupported protocol it will not respond. The TUSB8040A1 will wait indefinitely for configuration by the SMBus host and will not connect on the upstream port until the SMBus host indicates configuration is complete by clearing the CFG_ACTIVE bit.
For details on SMBus requirements refer to the System Management Bus Specification.