ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
| Design Parameter | Value |
|---|---|
| VDD Supply | 1.1 V |
| VDD33 Supply | 2.2 V |
| Upstream Port USB Support (SS, HS, FS) | SS, HS, FS |
| Downstream Port 0 USB Support (SS, HS, FS, LS) | SS, HS, FS, LS |
| Downstream Port 1USB Support (SS, HS, FS, LS) | SS, HS, FS, LS |
| Downstream Port 2 USB Support (SS, HS, FS, LS) | SS, HS, FS, LS |
| Downstream Port 3 USB Support (SS, HS, FS, LS) | SS, HS, FS, LS |
| Number of Removable Downstream Ports | 4 |
| Number of Non-Removable Downstream Ports | 0 |
| Full Power Management of Downstream Ports | Yes (FULLPWRMGMT = 0) |
| Individual Control of Downstream Port Power Switch | Yes (GANGED = 0) |
| Power Switch Enable Polarity | Active Low (HS_SUSPEND = 0) |
| Battery Charge Support for Downstream Port 1 | Yes |
| Battery Charge Support for Downstream Port 2 | Yes |
| Battery Charge Support for Downstream Port 3 | Yes |
| Battery Charge Support for Downstream Port 4 | Yes |
| Downstream Port 1 Is Device Removable | Yes |
| Downstream Port 2 Is Device Removable | Yes |
| Downstream Port 3 Is Device Removable | Yes |
| Downstream Port 4 Is Device Removable | Yes |
| Downstream Port 1 Used (Enabled) | Yes |
| Downstream Port 2 Used (Enabled) | Yes |
| Downstream Port 3 Used (Enabled) | Yes |
| Downstream Port 4 Used (Enabled) | Yes |
| I2C EEPROM Support | No |
| 24MHz Clock Source | Crystal |