ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
langIdMsb | |||||||
RW-0 | RW-1 | RW-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD NAME | ACCESS | DESCRIPTION | |
---|---|---|---|---|
7:0 | langIdMsb | RW | Language ID most significant byte. This register contains the value returned in the MSB of the LANGID code in string index 0. The TUSB8040A1 only supports one language ID. The default value of this register is 04h representing the MSB of the LangID 0409h indicating English United States. When customStrings is 1, this field may be over-written by the contents of an attached EEPROM or by an SMBus host. |