ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| vendorIdMsb | |||||||
| RW-0 | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD NAME | ACCESS | DESCRIPTION |
|---|---|---|---|
| 7:0 | vendorIdMsb | RW | Vendor ID MSB. Most significant byte of the unique vendor ID assigned by the USB-IF; the default value of this register is 04h representing the MSB of the TI Vendor ID 0451h. The value may be over-written to indicate a customer Vendor ID. |