ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
The routing of the SS differential pairs must take into account the internal bond wire mismatch inherent in the dual row RKM package. Internal wire lengths (in mil) are below.
Signal Name | Pin No. | Bondwire Length (mil) | Difference (mil) |
---|---|---|---|
USB_SSTXM_UP USB_SSTXP_UP | A42 B39 | 125 97 | 28 |
USB_SSRXM_UP USB_SSRXP_UP | B40 A44 | 89 109 | 20 |
USB_DM_UP USB_DP_UP | B42 A46 | 81 103 | 22 |
USB_DP_DN0 USB_DM_DN0 | B1 A1 | 102 136 | 34 |
USB_SSRXP_DN0 USB_SSRXM_DN0 | B3 A3 | 80 112 | 32 |
USB_SSTXP_DN0 USB_SSTXM_DN0 | B4 A4 | 72 102 | 30 |
USB_SSRXP_DN2 USB_SSRXM_DN2 | B6 A7 | 59 81 | 22 |
USB_SSTXP_DN2 USB_SSTXM_DN2 | B7 A8 | 58 81 | 23 |
USB_DP_DN2 USB_DM_DN2 | A9 B9 | 82 62 | 20 |
USB_DM_DN3 USB_DP_DN3 | A31 B29 | 87 61 | 26 |
USB_SSRXP_DN3 USB_SSRXM_DN3 | B30 A33 | 59 81 | 22 |
USB_SSTXP_DN3 USB_SSTXM_DN3 | B31 A34 | 58 81 | 23 |
USB_SSRXP_DN1 USB_SSRXM_DN1 | B33 A36 | 66 93 | 27 |
USB_SSTXP_DN1 USB_SSTXM_DN1 | B34 A37 | 74 101 | 27 |
USB_DM_DN1 USB_DP_DN1 | A39 B36 | 126 92 | 34 |