ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA

Note the EVM dimensions of 3” × 4” accommodates various lab test components; actual production implementations can be much smaller. Also, the TUSB8040A1EVM is laid out to accept either a TUSB8040A1 unit or a socket. This socket functionality would not need to be duplicated on a production implementation.