ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | prodStringLen | ||||||
RO-0 | RW-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD NAME | ACCESS | DESCRIPTION | |
---|---|---|---|---|
7 | RSVD | RO | Reserved. Read only, returns 0 when read. | |
6:0 | prodStringLen | RW | Product string length. The string length in bytes for the product string. The default value is 0, indicating that a product string is not provided. The maximum string length is 64 bytes. When the field is non-zero, a product string of prodStringLen bytes is returned at string index 2 from the data contained in the Product String registers. |