ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
The crystal must be fundamental mode with load capacitance of 12 pF to 24 pF and frequency stability rating of ±100 PPM or better. To ensure proper startup oscillation condition, a maximum crystal equivalent series resistance (ESR) of 50 Ω is recommended. A parallel, 18-pF load capacitor should be used if a crystal source is used. VSSOSC should not be connected to the PCB ground plane.