ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
Figure 8-8 Clock, Reset, I2C/SMBUS, and MiscThe HS_SUSPEND is pulled-down, which results in active low power enable (PWRON0z, PWRON1z, PWRON2z, and PWRON3z) for a USB VBUS power switch. The 1 μF capacitor on the GRSTZ pin can only be used if the VDD11 supply is stable before the VDD33 supply. The capacitor may need to be adjusted, depending on the power ramp of the two supplies. Also, the GANGED pin and FULLPWRMGMTZ pin are pulled low, resulting in individual power support for each downstream port. Additionally, this particular implementation has the I2C/SMBUS and JTAG interfaces disabled, thus all terminals related to them are left unconnected.