ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
| PARAMETER | OPERATION | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH | High-level input voltage(1) | VDD33 | 2 | VDD33 | V | |
| VIL | Low-level input voltage(1) | VDD33 | 0 | 0.8 | V | |
| JTAG pins only | 0 | 0.55 | ||||
| VI | Input voltage | 0 | VDD33 | V | ||
| VO | Output voltage(2) | 0 | VDD33 | V | ||
| tt | Input transition time (trise and tfall) | 0 | 25 | ns | ||
| Vhys | Input hysteresis(3) | 0.13 x VDD33 | V | |||
| VOH | High-level output voltage | VDD33 | IOH = -4 mA | 2.4 | V | |
| VOL | Low-level output voltage | VDD33 | IOL = 4 mA | 0.4 | V | |
| IOZ | High-impedance, output current(2) | VDD33 | VI = 0 to VDD33 | ±20 | µA | |
| IOZP | High-impedance, output current with internal pullup or pulldown resistor(4) | VDD33 | VI = 0 to VDD33 | ±225 | µA | |
| II | Input current(5) | VDD33 | VI = 0 to VDD33 | ±15 | µA | |