ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | |||||||
| RO-0 | RW-0 | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD NAME | ACCESS | DESCRIPTION | |
|---|---|---|---|---|
| 7:1 | RSVD | RO | Reserved. Read only, returns 0 when read. | |
| 0 | RSVD | RW | Reserved. When the TUSB8040A1 is in I2C mode, the TUSB8040A1 loads this bit from the contents of the EEPROM. When the TUSB8040A1 is in SMBUS mode, the values may be over-written by an SMBus host. This bit shall be programmed to 0 for normal operation. | |