ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| prodStringByte[n] | |||||||
| RW-0 | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD NAME | ACCESS | DESCRIPTION | |
|---|---|---|---|---|
| 7:0 | prodStringByte[n] | RW | Product string byte N. These registers provide the string values returned for string index 2 when prodStringLen is greater than 0. The number of bytes returned in the string is equal to prodStringLen. The programmed data should be in UNICODE UTF-16LE encodings as defined by The Unicode Standard, Worldwide Character Encoding, Version 5.0. | |