| 7:6 | RSVD | RW | Reserved. When the TUSB8040A1 is in I2C mode, the TUSB8040A1 loads these bits from the contents of the EEPROM. When the TUSB8040A1 is in SMBUS mode, the values may be over-written by an SMBus host. |
| 5:1 | RSVD | RO | Reserved. Read only, returns 0 when read. |
| 0 | RSVD | RW | Reserved. When the TUSB8040A1 is in I2C mode, the TUSB8040A1 loads this bit from the contents of the EEPROM. When the TUSB8040A1 is in SMBUS mode, the values may be over-written by an SMBus host. This bit shall be programmed to 0 for normal operation. |