ZHCSB17D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
Asserting the TUSB8040A1 GRSTZ pin low resets the TUSB8040A1. The GRSTZ signal should be held low for a minimum of 3 ms from the time that the power supplies reach the minimum required supply voltage (90% of nominal) and the crystal is active, to ensure a valid reset. An external delay capacitor of 1 μF along with the internal pull-up resistor can be used to generate the power on reset pulse; the voltage ramp of the implementation dictates the necessary capacitor value. An alternative to this passive reset is to actively drive GRSTZ low, using external circuitry for the minimum reset time following power on.