ZHCSS38 july 2020 TSB82AF15-EP
PRODUCTION DATA
| PARAMETER | OPERATION | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH | High-level input voltage(1) | VSUP_33 | 0.7 VSUP_33 | VSUP_33 | V | |
| VIL | Low-level input voltage(1) | VSUP_33 | 0 | 0.28 VSUP_33 | V | |
| VI | Input voltage | 0 | VSUP_33 | V | ||
| VO | Output voltage(2) | 0 | VSUP_33 | V | ||
| tT | Input transition time (trise and tfall) | 0 | 25 | ns | ||
| Vhys | Input hysteresis(3) | 0.3 VSUP_33 | V | |||
| VOH | High-level output voltage | VSUP_33 | IOH = 4 mA | 0.8 VSUP_33 | V | |
| VOL | Low-level output voltage | VSUP_33 | IOL = 4 mA | 0.22 VSUP_33 | V | |
| IOZ | High-impedance, output current(2) | VSUP_33 | VI = 0 to VSUP_33 | ±20 | μA | |
| IOZP | High-impedance, output current with internal pullup or pulldown resistor(4) | VSUP_33 | VI = 0 to VSUP_33 | ±150 | μA | |
| II | Input current(5) | VSUP_33 | VI = 0 to VSUP_33 | ±1 | μA | |