ZHCSS38 july 2020 TSB82AF15-EP
PRODUCTION DATA
The device control map ID register identifies the TI proprietary layout for this device control map. The value 04h identifies this as a PCIe-to-PCI bridge without isochronous capabilities.
Device control memory window register offset: | 00h | |
Register type: | Read only | |
Default value: | 04h |
BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET STATE | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 |