ZHCSS38 july 2020 TSB82AF15-EP
PRODUCTION DATA
The contents of this read-only register indicate the next item in the linked list of capabilities for the bridge. This register reads 90h pointing to the PCI Express capabilities registers.
PCI register offset: | 81h | |
Register type: | Read only | |
Default value: | 90h |
BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET STATE | 1 | 0 | 0 | 1 | 0 | 0 | 0 | 0 |