ZHCSS38 july 2020 TSB82AF15-EP
PRODUCTION DATA
The arbiter time-out status register contains the status of each request (request 50) time-out. The time-out status bit for the respective request is set if the device did not assert FRAME after the arbiter time-out value. See Table 10-51 for a complete description of the register contents.
| PCI register offset: | DEh | |
| Register type: | Read/Clear | |
| Default value: | 00h |
| BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESET STATE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| BIT | FIELD NAME | ACCESS | DESCRIPTION | |
|---|---|---|---|---|
| 7:6 | RSVD | R | Reserved. Returns 00b when read. | |
| 5 | REQ5_TO | RCU | Request 5 time-out status | |
| 0 = 1 = | No time-out Time-out has occurred. | |||
| 4 | REQ4_TO | RCU | Request 4 time-out status | |
| 0 = 1 = | No time-out Time-out has occurred. | |||
| 3 | REQ3_TO | RCU | Request 3 time-out status | |
| 0 = 1 = | No time-out Time-out has occurred. | |||
| 2 | REQ2_TO | RCU | Request 2 time-out status | |
| 0 = 1 = | No time-out Time-out has occurred. | |||
| 1 | REQ1_TO | RCU | Request 1time-out status | |
| 0 = 1 = | No time-out Time-out has occurred. | |||
| 0 | REQ0_TO | RCU | Request 0 time-out status | |
| 0 = 1 = | No time-out Time-out has occurred. | |||