ZHCSS38 july 2020 TSB82AF15-EP
PRODUCTION DATA
After a configuration transaction to an invalid function or a memory transaction to in an invalid memory window of the TSB82AF15, the Unsupported Request bit in the Uncorrectable Error Status Register and the Advisory Non-Fatal Error Status bit in the Correctable Error Status Register are both set. In this scenario, only the Advisory Non-Fatal Error Status bit should be set as this does not result in an uncorrectable error.