ZHCSS38 july 2020 TSB82AF15-EP
PRODUCTION DATA
This read-only register indicates that this function has a type 1 PCI header. Bit 7 of this register is 0b, indicating that the bridge is a single-function device.
| PCI register offset: | 0Eh | |
| Register type: | Read only | |
| Default value: | 01h |
| BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESET STATE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |