ZHCSS38 july 2020 TSB82AF15-EP
PRODUCTION DATA
The value written to the serial-bus index register represents the byte address of the byte being read or written from the serial-bus device. The serial-bus index register must be written before the before initiating a serial bus cycle by writing to the serial-bus slave address register. This register is an alias for the serial-bus index register in the PCI header. This register shall only be reset by FRST.
| Device control memory window register offset: | 45h | |
| Register type: | Read/Write | |
| Default value: | 00h |
| BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESET STATE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |