ZHCSS38 july 2020 TSB82AF15-EP
PRODUCTION DATA
This read-only register identifies the linked list item as the register for PCI power management. The register returns 01h when read.
PCI register offset: | 50h | |
Register type: | Read only | |
Default value: | 01h |
BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET STATE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |