ZHCSHE0 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| 1 | tc(CLK) | Cycle time, EMIF clock EMxCLK | 10 | ns | |
| 2 | tw(CLK) | Pulse width, EMIF clock EMxCLK high or low | 3 | ns | |
| 3 | td(CLKH-CSV) | Delay time, EMxCLK rising to EMxCS[y:2] valid | 8 | ns | |
| 4 | toh(CLKH-CSIV) | Output hold time, EMxCLK rising to EMxCS[y:2] invalid | 1 | ns | |
| 5 | td(CLKH-DQMV) | Delay time, EMxCLK rising to EMxDQM[y:0] valid | 8 | ns | |
| 6 | toh(CLKH-DQMIV) | Output hold time, EMxCLK rising to EMxDQM[y:0] invalid | 1 | ns | |
| 7 | td(CLKH-AV) | Delay time, EMxCLK rising to EMxA[y:0] and EMxBA[y:0] valid | 8 | ns | |
| 8 | toh(CLKH-AIV) | Output hold time, EMxCLK rising to EMxA[y:0] and EMxBA[y:0] invalid | 1 | ns | |
| 9 | td(CLKH-DV) | Delay time, EMxCLK rising to EMxD[y:0] valid | 8 | ns | |
| 10 | toh(CLKH-DIV) | Output hold time, EMxCLK rising to EMxD[y:0] invalid | 1 | ns | |
| 11 | td(CLKH-RASV) | Delay time, EMxCLK rising to EMxRAS valid | 8 | ns | |
| 12 | toh(CLKH-RASIV) | Output hold time, EMxCLK rising to EMxRAS invalid | 1 | ns | |
| 13 | td(CLKH-CASV) | Delay time, EMxCLK rising to EMxCAS valid | 8 | ns | |
| 14 | toh(CLKH-CASIV) | Output hold time, EMxCLK rising to EMxCAS invalid | 1 | ns | |
| 15 | td(CLKH-WEV) | Delay time, EMxCLK rising to EMxWE valid | 8 | ns | |
| 16 | toh(CLKH-WEIV) | Output hold time, EMxCLK rising to EMxWE invalid | 1 | ns | |
| 17 | td(CLKH-DHZ) | Delay time, EMxCLK rising to EMxD[y:0] tri-stated | 8 | ns | |
| 18 | toh(CLKH-DLZ) | Output hold time, EMxCLK rising to EMxD[y:0] driving | 1 | ns | |
Figure 4-26 Basic SDRAM Read Operation
Figure 4-27 Basic SDRAM Write Operation