ZHCSHE0 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
| NO. | PARAMETER | MASTER | SLAVE | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| M34 | th(CKXL-FXL) | Hold time, FSX low after CLKX low | P | ns | |||
| M35 | td(FXL-CKXH) | Delay time, FSX low to CLKX high | 2P(1) | ns | |||
| M37 | tdis(CKXL-DXHZ) | Disable time, DX high impedance following last data bit from CLKX low | P + 6 | 7P + 6 | ns | ||
| M38 | td(FXL-DXV) | Delay time, FSX low to DX valid | 6 | 4P + 6 | ns | ||
Figure 4-64 McBSP Timing as SPI Master or Slave: CLKSTP = 11b, CLKXP = 0For CLKSTP = 10b and CLKXP = 1, Table 4-73 shows the timing requirements, Table 4-74 shows the switching characteristics, and Figure 4-65 shows the timing diagram.