ZHCSHE0 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Program Time(1) | 128 data bits + 16 ECC bits | 40 | 300 | µs | ||
| 8KW sector | 90 | 180 | ms | |||
| 32KW sector | 360 | 720 | ms | |||
| Erase Time(2) at < 25 cycles | 8KW sector | 25 | 50 | ms | ||
| 32KW sector | 30 | 55 | ||||
| Erase Time(2) at 50k cycles | 8KW sector | 105 | 4000 | ms | ||
| 32KW sector | 110 | 4000 | ||||
| Nwec | Write/erase cycles | 20000 | cycles | |||
| tretention | Data retention duration at TJ = 85°C | 20 | years | |||
NOTE
The Main Array flash programming must be aligned to 64-bit address boundaries and each 64-bit word may only be programmed once per write/erase cycle. For more details, see the "Flash: Minimum Programming Word Size" advisory in the TMS320F2837xD Dual-Core Delfino™ MCUs Silicon Errata.