ZHCSHE0 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
| NO. | PARAMETER | MASTER | SLAVE | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| M43 | th(CKXH-FXL) | Hold time, FSX low after CLKX high | 2P(1) | ns | |||
| M44 | td(FXL-CKXL) | Delay time, FSX low to CLKX low | P | ns | |||
| M47 | tdis(FXH-DXHZ) | Disable time, DX high impedance following last data bit from FSX high | 6 | 6P + 6 | ns | ||
| M48 | td(FXL-DXV) | Delay time, FSX low to DX valid | 6 | 4P + 6 | ns | ||
Figure 4-65 McBSP Timing as SPI Master or Slave: CLKSTP = 10b, CLKXP = 1For CLKSTP = 11b and CLKXP = 1, Table 4-75 shows the timing requirements, Table 4-76 shows the switching characteristics, and Figure 4-66 shows the timing diagram.