ZHCSHE0 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| f(SYSCLK) | Frequency, device (system) clock | 2 | 200(3) | MHz | |
| tc(SYSCLK) | Period, device (system) clock | 5(3) | 500 | ns | |
| f(PLLRAWCLK) | Frequency, system PLL output (before SYSCLK divider) | 120 | 400 | MHz | |
| f(AUXPLLRAWCLK) | Frequency, auxiliary PLL output (before AUXCLK divider) | 120 | 400 | MHz | |
| f(AUXPLL) | Frequency, AUXPLLCLK | 2 | 60 | 60 | MHz |
| f(PLL) | Frequency, PLLSYSCLK | 2 | 200(3) | MHz | |
| f(LSP) | Frequency, LSPCLK(1) | 2 | 200(3) | MHz | |
| tc(LSPCLK) | Period, LSPCLK | 5(3) | 500 | ns | |
| f(OSCCLK) | Frequency, OSCCLK (INTOSC1 or INTOSC2 or XTAL or X1) | See respective clock | MHz | ||
| f(EPWM) | Frequency, EPWMCLK(2) | 100 | MHz | ||
| f(HRPWM) | Frequency, HRPWMCLK | 60 | 100 | MHz | |