ZHCSHE0 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
Table 5-14 shows the GPIO pins used by each peripheral bootloader. This device supports two sets of GPIOs for each mode, as shown in Table 5-14.
| BOOTLOADER | GPIO PINS | NOTES |
|---|---|---|
| SCI-Boot0 | SCITXDA: GPIO84 SCIRXDA: GPIO85 |
SCIA Boot I/O option 1 (default SCI option when chosen through Boot Mode GPIOs) |
| SCI-Boot1 | SCITXDA: GPIO28 SCIRXDA: GPIO29 |
SCIA Boot option 2 – with alternate I/Os. |
| Parallel Boot | D0 – GPIO65 D1 – GPIO64 D2 – GPIO58 D3 – GPIO59 D4 – GPIO60 D5 – GPIO61 D6 – GPIO62 D7 – GPIO63 HOST_CTRL – GPIO70 DSP_CTRL – GPIO69 |
|
| CAN-Boot0 | CANRXA: GPIO70 CANTXA: GPIO71 |
CAN-A Boot – I/O option 1 |
| CAN-Boot1 | CANRXA: GPIO62 CANTXA: GPIO63 |
CAN-A Boot – I/O option 2 |
| I2C-Boot0 | SDAA: GPIO91 SCLA: GPIO92 |
I2CA Boot – I/O option 1 |
| I2C-Boot1 | SDAA: GPIO32 SCLA: GPIO33 |
I2CA Boot – I/O option 2 |
| SPI-Boot0 | SPISIMOA - GPIO58 SPISOMIA - GPIO59 SPICLKA - GPIO60 SPISTEA - GPIO61 |
SPIA Boot – I/O option 1 |
| SPI-Boot1 | SPISIMOA – GPIO16 SPISOMIA – GPIO17 SPICLKA – GPIO18 SPISTEA – GPIO19 |
SPIA Boot – I/O option 2 |
| USB Boot | USB0DM - GPIO42 USB0DP - GPIO43 |
The USB Bootloader will switch the clock source to the external crystal oscillator (X1 and X2 pins). A 20-MHz crystal should be present on the board if this boot mode is selected. |