Table 4-1 Device Current Consumption at 200-MHz SYSCLK
| MODE | TEST CONDITIONS | IDD | IDDIO(1) | IDDA | IDD3VFL |
| TYP(5) | MAX(4) | TYP(5) | MAX(4) | TYP(5) | MAX(4) | TYP(5) | MAX(4) |
Operational (RAM) |
- Code is running out of RAM.(6)
- All I/O pins are left unconnected.
- Peripherals not active have their clocks disabled.
- FLASH is read and in active state.
- XCLKOUT is enabled at SYSCLK/4.
|
325 mA |
440 mA |
30 mA |
| 13 mA |
20 mA |
33 mA |
40 mA |
| IDLE |
- Both CPU1 and CPU2 are in IDLE mode.
- Flash is powered down.
- XCLKOUT is turned off.
|
105 mA |
210 mA |
3 mA |
10 mA |
10 µA |
150 µA |
10 µA |
150 µA |
| STANDBY |
- Both CPU1 and CPU2 are in STANDBY mode.
- Flash is powered down.
- XCLKOUT is turned off.
|
30 mA |
135 mA |
3 mA |
10 mA |
5 µA |
150 µA |
10 µA |
150 µA |
| HALT(2) |
- CPU1 watchdog is running.
- Flash is powered down.
- XCLKOUT is turned off.
|
1.5 mA |
110 mA |
750 µA |
2 mA |
5 µA |
150 µA |
10 µA |
150 µA |
| HIBERNATE(3) |
- CPU1.M0 and CPU1.M1 RAMs are in low-power data retention mode.
- CPU2.M0 and CPU2.M1 RAMs are in low-power data retention mode.
|
300 µA |
4 mA |
750 µA |
2 mA |
5 µA |
75 µA |
1 µA |
50 µA |
Flash Erase/Program |
- CPU1 is running from RAM.
- CPU2 is running from Flash.
- All I/O pins are left unconnected.
- Peripheral clocks are disabled.
- CPU1 is performing Flash Erase and Programming.
- CPU2 is accessing Flash locations to keep bank active.
- XCLKOUT is turned off.
|
242 mA |
360 mA |
3 mA |
10 mA |
10 µA |
150 µA |
53 mA |
65 mA |
(1) IDDIO current is dependent on the electrical loading on the I/O pins.
(2) CPU2 must go into IDLE mode before CPU1 enters HALT mode.
(3) CPU2 must go into reset/IDLE/STANDBY mode before CPU1 enters HIBERNATE mode.
(4) MAX: Vmax, 125°C
(5) TYP: Vnom, 30°C
(6) The following is executed in a loop on CPU1:
- All of the communication peripherals are exercised in loop-back mode: CAN-A to CAN-B; SPI-A to SPI-C; SCI-A to SCI-D; I2C-A to I2C-B; McBSP-A to McBSP-B; USB
- SDFM1 to SDFM4 active
- ePWM1 to ePWM12 generate 400-kHz PWM output on 24 pins
- CPU TIMERs active
- DMA does 32-bit burst transfers
- CLA1 does multiply-accumulate tasks
- All ADCs perform continuous conversion
- All DACs ramp voltage up/down at 150 kHz
- CMPSS1 to CMPSS8 active
The following is executed in a loop on CPU2:
- CPU TIMERs active
- CLA1 does multiply-accumulate tasks
- VCU does complex multiply/accumulate with parallel load
- TMU calculates a cosine
- FPU does multiply/accumulate with parallel load