ZHCSHE0 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VOH | D+, D– single-ended | USB 2.0 load conditions | 2.8 | 3.6 | V |
| VOL | D+, D– single-ended | USB 2.0 load conditions | 0 | 0.3 | V |
| Z(DRV) | D+, D– impedance | 28 | 44 | Ω | |
| tr | Rise time | Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ |
4 | 20 | ns |
| tf | Fall time | Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ |
4 | 20 | ns |