ZHCSHE0 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| th(SDA-SCL)START | Hold time, START condition, SCL fall delay after SDA fall | 0.6 | µs | ||
| tsu(SCL-SDA)START | Setup time, Repeated START, SCL rise before SDA fall delay | 0.6 | µs | ||
| th(SCL-DAT) | Hold time, data after SCL fall | 0 | µs | ||
| tsu(DAT-SCL) | Setup time, data before SCL rise | 100 | ns | ||
| tr(SDA) | Rise time, SDA | Input tolerance | 20 | 300 | ns |
| tr(SCL) | Rise time, SCL | Input tolerance | 20 | 300 | ns |
| tf(SDA) | Fall time, SDA | Input tolerance | 11.4 | 300 | ns |
| tf(SCL) | Fall time, SCL | Input tolerance | 11.4 | 300 | ns |
| tsu(SCL-SDA)STOP | Setup time, STOP condition, SCL rise before SDA rise delay | 0.6 | µs | ||