ZHCSNK4A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tWAKE-UP-FAST | Wake-up time from LPM2, LPM3, or LPM4 to active mode (1) (2) | PMMCOREV = SVSMLRRL = n (where n = 0, 1, 2, or 3), SVSLFP = 1 |
fMCLK ≥ 4.0 MHz | 3.5 | 7.5 | µs | |
| 1.0 MHz < fMCLK < 4.0 MHz | 4.5 | 9.5 | |||||
| tWAKE-UP-SLOW | Wake-up time from LPM2, LPM3 or LPM4 to active mode (3) | PMMCOREV = SVSMLRRL = n (where n = 0, 1, 2, or 3), SVSLFP = 0 |
150 | 170 | µs | ||
| tWAKE-UP-LPM5 | Wake-up time from LPM4.5 to active mode (4) | 2 | 3.5 | ms | |||
| tWAKE-UP-RESET | Wake-up time from RST or BOR event to active mode (4) | 2 | 3.5 | ms | |||