ZHCSNK4A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| VCC | Supply voltage during program execution and
flash programming (AVCC = DVCC1/2/3/4 = DVCC) (1) (2) |
1.8 | 3.6 | V | |||
| VSS | Supply voltage (AVSS = DVSS1/2/3/4 = DVSS) | 0 | V | ||||
| TA | Operating free-air temperature | Q temperature | -40 | 125 | °C | ||
| M temperature | -55 | 125 | |||||
| TJ | Operating junction temperature | Q temperature | -40 | 125 | °C | ||
| M temperature | -55 | 125 | |||||
| CVCORE | Recommended capacitor at VCORE | 470 | nF | ||||
| CDVCC/ CVCORE | Capacitor ratio of DVCC to VCORE | 10 | |||||
| fSYSTEM | Processor frequency (maximum MCLK frequency) (3) (4) (see Figure 7-2) | PMMCOREVx = 0, 1.8 V ≤ VCC ≤ 3.6 V | 0 | 8.0 | MHz | ||
| PMMCOREVx = 1, 2.0 V ≤ VCC ≤ 3.6 V | 0 | 12.0 | |||||
| PMMCOREVx = 2, 2.2 V ≤ VCC ≤ 3.6 V | 0 | 20.0 | |||||
| PMMCOREVx = 3, 2.4 V ≤ VCC ≤ 3.6 V | 0 | 25.0 | |||||
Figure 7-2 Frequency vs Supply Voltage