ZHCSNK4A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(SVSH) | SVS current consumption | SVSHE = 0, DVCC = 3.6 V | 0 | nA | ||
SVSHE = 1, DVCC = 3.6 V, SVSHFP = 0 | 200 | nA | ||||
SVSHE = 1, DVCC = 3.6 V, SVSHFP = 1 | 1.5 | µA | ||||
V(SVSH_IT–) | SVSH on voltage level (1) | SVSHE = 1, SVSHRVL = 0 | 1.55 | 1.68 | 1.8 | V |
SVSHE = 1, SVSHRVL = 1 | 1.77 | 1.88 | 2 | |||
SVSHE = 1, SVSHRVL = 2 | 1.96 | 2.08 | 2.23 | |||
SVSHE = 1, SVSHRVL = 3 | 2.07 | 2.18 | 2.33 | |||
V(SVSH_IT+) | SVSH off voltage level (1) | SVSHE = 1, SVSMHRRL = 0 | 1.60 | 1.74 | 1.87 | V |
SVSHE = 1, SVSMHRRL = 1 | 1.86 | 1.94 | 2.09 | |||
SVSHE = 1, SVSMHRRL = 2 | 2.05 | 2.14 | 2.3 | |||
SVSHE = 1, SVSMHRRL = 3 | 2.18 | 2.30 | 2.44 | |||
SVSHE = 1, SVSMHRRL = 4 | 2.30 | 2.40 | 2.57 | |||
SVSHE = 1, SVSMHRRL = 5 | 2.50 | 2.70 | 2.9 | |||
SVSHE = 1, SVSMHRRL = 6 | 2.85 | 3.10 | 3.25 | |||
SVSHE = 1, SVSMHRRL = 7 | 2.85 | 3.10 | 3.25 | |||
tpd(SVSH) | SVSH propagation delay | SVSHE = 1, dVDVCC/dt = 10 mV/µs, SVSHFP = 1 | 2.5 | µs | ||
SVSHE = 1, dVDVCC/dt = 1 mV/µs, SVSHFP = 0 | 20 | |||||
t(SVSH) | SVSH on or off delay time | SVSHE = 0 → 1, SVSHFP = 1 | 12.5 | µs | ||
SVSHE = 0 → 1, SVSHFP = 0 | 100 | |||||
dVDVCC/dt | DVCC rise time | 0 | 1000 | V/s |