Table 8-46 Port P5 (P5.0 and P5.1) Pin Functions
| PIN NAME (P5.x) |
x |
FUNCTION |
CONTROL BITS/SIGNALS (1) |
| P5DIR.x |
P5SEL.x |
REFOUT |
| P5.0/A8/VREF+/VeREF+ |
0 |
P5.0 (I/O) (2) |
I: 0; O: 1 |
0 |
X |
| A8/VeREF+ (3) |
X |
1 |
0 |
| A8/VREF+ (4) |
X |
1 |
1 |
| P5.1/A9/VREF–/VeREF– |
1 |
P5.1 (I/O) (2) |
I: 0; O: 1 |
0 |
X |
| A9/VeREF– (5) |
X |
1 |
0 |
| A9/VREF– (6) |
X |
1 |
1 |
(1) X = Don't care.
(2) Default condition.
(3) Setting the P5SEL.0 bit disables the output driver as well as the input Schmitt trigger to prevent parasitic cross currents
when applying analog signals. An external voltage can be applied to VeREF+ and used as the reference for the ADC12_A. Channel A8, when
selected with the INCHx bits, is connected to the VREF+/VeREF+ pin.
(4) Setting the P5SEL.0 bit disables the output driver as well as the input Schmitt trigger to prevent parasitic cross currents
when applying analog signals. The ADC12_A, VREF+ reference is available at the pin. Channel A8, when selected with the INCHx bits, is
connected to the VREF+/VeREF+ pin.
(5) Setting the P5SEL.1 bit disables the output driver as well as the input Schmitt trigger to prevent parasitic cross currents
when applying analog signals. An external voltage can be applied to VeREF- and used as the reference for the ADC12_A. Channel A9, when
selected with the INCHx bits, is connected to the VREF-/VeREF- pin.
(6) Setting the P5SEL.1 bit disables the output driver as well as the input Schmitt trigger to prevent parasitic cross currents
when applying analog signals. The ADC12_A, VREF– reference is available at the pin. Channel A9, when selected with the INCHx bits, is
connected to the VREF-/VeREF- pin.