ZHCSNK4A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
PARAMETER | EXECUTION MEMORY | VCC | PMMCOREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 8 MHz | 12 MHz | 20 MHz | 25 MHz | ||||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
IAM, Flash | Flash | 3.0 V | 0 | 0.29 | 0.45 | 2.08 | 2.30 | mA | ||||||
1 | 0.32 | 2.08 | 3.10 | |||||||||||
2 | 0.33 | 2.24 | 3.50 | 6.37 | ||||||||||
3 | 0.35 | 2.36 | 3.70 | 6.75 | 8.90 | 14 | ||||||||
IAM, RAM | RAM | 3.0 V | 0 | 0.17 | 0.30 | 0.90 | 1.10 | mA | ||||||
1 | 0.18 | 1.00 | 1.47 | |||||||||||
2 | 0.19 | 1.13 | 1.68 | 2.82 | ||||||||||
3 | 0.20 | 1.20 | 1.78 | 3.00 | 4.50 | 8 |