over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)(2)
| PARAMETER |
VCC |
PMMCOREVx |
-55°C |
-40°C |
25°C |
125°C |
UNIT |
| TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
| ILPM0,1MHz |
Low-power mode 0(3)(9) |
2.2 V |
0 |
69 |
93 |
69 |
93 |
69 |
93 |
85 |
150 |
µA |
| 3.0 V |
3 |
73 |
100 |
73 |
100 |
73 |
100 |
90 |
150 |
| ILPM2 |
Low-power mode 2(4)(9) |
2.2 V |
0 |
11 |
15.5 |
11 |
15.5 |
11 |
15.5 |
12.5 |
30 |
µA |
| 3.0 V |
3 |
11.7 |
17.5 |
11.7 |
17.5 |
11.7 |
17.5 |
12.5 |
34 |
| ILPM3,XT1LF |
Low-power mode 3, crystal mode(5)(9) |
2.2 V |
0 |
1.4 |
|
1.4 |
|
1.7 |
|
8.5 |
|
µA |
| 1 |
1.5 |
|
1.5 |
|
1.8 |
|
9.9 |
|
| 2 |
1.5 |
|
1.5 |
|
2.0 |
|
10.1 |
|
| 3.0 V |
0 |
1.8 |
|
1.8 |
|
2.1 |
2.4 |
7.1 |
21 |
| 1 |
1.8 |
|
1.8 |
|
2.3 |
|
10.5 |
|
| 2 |
1.9 |
|
1.9 |
|
2.4 |
|
10.6 |
|
| 3 |
2.0 |
|
2.0 |
|
2.3 |
2.6 |
11.8 |
34 |
| ILPM3,VLO |
Low-power mode 3, VLO mode(6)(9) |
3.0 V |
0 |
1.0 |
|
1.0 |
|
1.2 |
1.42 |
7.5 |
32 |
µA |
| 1 |
1.0 |
|
1.0 |
|
1.3 |
|
8 |
|
| 2 |
1.1 |
|
1.1 |
|
1.4 |
|
8.5 |
|
| 3 |
1.2 |
|
1.2 |
|
1.4 |
1.62 |
8.5 |
32 |
| ILPM4 |
Low-power mode 4(7)(9) |
3.0 V |
0 |
1.1 |
|
1.1 |
|
1.2 |
1.35 |
7.5 |
30 |
µA |
| 1 |
1.2 |
|
1.2 |
|
1.2 |
|
8 |
|
| 2 |
1.3 |
|
1.3 |
|
1.3 |
|
8.5 |
|
| 3 |
1.3 |
|
1.3 |
|
1.3 |
1.52 |
8.5 |
32 |
| ILPM4.5 |
Low-power mode 4.5(8) |
3.0 V |
|
0.10 |
|
0.10 |
|
0.10 |
0.16 |
0.75 |
5 |
µA |
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) The currents are characterized with a Micro Crystal MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and
external load capacitance are chosen to closely match the required 12.5 pF.
(3) Current for watchdog timer clocked by SMCLK included. ACLK = low frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 0, SCG1 = 0, OSCOFF = 0 (LPM0); fACLK = 32768 Hz, fMCLK = 0 MHz,
fSMCLK = fDCO = 1 MHz
(4) Current for watchdog timer and RTC clocked by ACLK included. ACLK = low frequency crystal operation (XTS = 0,
XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 0, SCG1 = 1, OSCOFF = 0 (LPM2); fACLK = 32768 Hz,
fMCLK = 0 MHz, fSMCLK = fDCO = 0 MHz; DCO setting = 1 MHz operation, DCO bias generator enabled.
(5) Current for watchdog timer and RTC clocked by ACLK included. ACLK = low frequency crystal operation (XTS = 0,
XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3); fACLK = 32768 Hz,
fMCLK = fSMCLK = fDCO = 0 MHz
(6) Current for watchdog timer and RTC clocked by ACLK included. ACLK = VLO.
CPUOFF = 1,
SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3); fACLK = fVLO, fMCLK =
fSMCLK = fDCO = 0 MHz
(7) CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1 (LPM4); fDCO = fACLK =
fMCLK = fSMCLK = 0 MHz
(8) Internal regulator disabled. No data retention.
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1,
PMMREGOFF = 1 (LPM4.5); fDCO = fACLK = fMCLK = fSMCLK = 0 MHz
(9) Current for brownout, high side supervisor (SVSH) normal mode included. Low side supervisor and monitors
disabled (SVSL, SVML). High side monitor disabled (SVMH). RAM retention enabled.