ZHCSNK4A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
The MSP430 family supports the standard JTAG interface which requires four signals for sending and receiving data. The JTAG signals are shared with general-purpose I/O. The TEST/SBWTCK pin is used to enable the JTAG signals. In addition to these signals, the RST/NMI/SBWTDIO is required to interface with MSP430 development tools and device programmers. The JTAG pin requirements are shown in Table 8-3. For further details on interfacing to development tools and device programmers, see the MSP430 Hardware Tools User's Guide. For the description of the Spy-Bi-Wire interface and its implementation, see the MSP430 Programming With the JTAG Interface User's Guide.
DEVICE SIGNAL | DIRECTION | FUNCTION |
---|---|---|
PJ.3/TCK | IN | JTAG clock input |
PJ.2/TMS | IN | JTAG state control |
PJ.1/TDI/TCLK | IN | JTAG data input/TCLK input |
PJ.0/TDO | OUT | JTAG data output |
TEST/SBWTCK | IN | Enable JTAG pins |
RST/NMI/SBWTDIO | IN | External reset |
VCC | Power supply | |
VSS | Ground supply |