ZHCSNK4A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VSENSOR | See (2) | ADC12ON = 1, INCH = 0Ah, TA = 0°C |
2.2 V | 680 | mV | ||
| 3 V | 680 | ||||||
| TCSENSOR | ADC12ON = 1, INCH = 0Ah | 2.2 V | 2.25 | mV/°C | |||
| 3 V | 2.25 | ||||||
| tSENSOR(sample) | Sample time required if channel 10 is selected (3) | ADC12ON = 1, INCH = 0Ah, Error of conversion result ≤ 1 LSB |
2.2 V | 100 | µs | ||
| 3 V | 100 | ||||||
| VMID | AVCC divider at channel 11, VAVCC factor |
ADC12ON = 1, INCH = 0Bh | 0.48 | 0.5 | 0.52 | VAVCC | |
| AVCC divider at channel 11 | ADC12ON = 1, INCH = 0Bh | 2.2 V | 1.04 | 1.1 | 1.14 | V | |
| 3 V | 1.44 | 1.5 | 1.56 | ||||
| tVMID(sample) | Sample time required if channel 11 is selected (4) | ADC12ON = 1, INCH = 0Bh, Error of conversion result ≤ 1 LSB |
2.2 V, 3 V | 1000 | ns | ||