ZHCSNK4A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fUSCI | USCI input clock frequency | SMCLK, ACLK, Duty cycle = 50% ± 10% |
fSYSTEM | MHz | |||
| tSU,MI | SOMI input data setup time | PMMCOREV = 0 | 1.8 V | 55 | ns | ||
| 3.0 V | 38 | ||||||
| PMMCOREV = 3 | 2.4 V | 30 | ns | ||||
| 3.0 V | 25 | ||||||
| tHD,MI | SOMI input data hold time | PMMCOREV = 0 | 1.8 V | 0 | ns | ||
| 3.0 V | 0 | ||||||
| PMMCOREV = 3 | 2.4 V | 0 | ns | ||||
| 3.0 V | 0 | ||||||
| tVALID,MO | SIMO output data valid time(2) | UCLK edge to SIMO valid, CL = 20 pF, PMMCOREV = 0 |
1.8 V | 20 | ns | ||
| 3.0 V | 18 | ||||||
| UCLK edge to SIMO valid, CL = 20 pF, PMMCOREV = 3 |
2.4 V | 16 | ns | ||||
| 3.0 V | 15 | ||||||
| tHD,MO | SIMO output data hold time(3) | CL = 20 pF, PMMCOREV = 0 | 1.8 V | -10 | ns | ||
| 3.0 V | -8 | ||||||
| CL = 20 pF, PMMCOREV = 3 | 2.4 V | -10 | ns | ||||
| 3.0 V | -8 | ||||||
Figure 7-12 SPI Master Mode, CKPH = 0
Figure 7-13 SPI Master Mode, CKPH = 1