ZHCSNK4A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| V(DVCC_BOR_IT–) | BORH on voltage, DVCC falling level |
| dDVCC/dt | < 3 V/s | 1.47 | V | ||
| V(DVCC_BOR_IT+) | BORH off voltage, DVCC rising level |
| dDVCC/dt | < 3 V/s | 0.78 | 1.30 | 1.52 | V |
| V(DVCC_BOR_hys) | BORH hysteresis | 58 | 275 | mV | ||
| tRESET | Pulse duration required at RST/NMI pin to accept a reset | 2 | µs | |||