ZHCSNK4A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fUSCI | USCI input clock frequency | Internal: SMCLK, ACLK, External: UCLK, Duty cycle = 50% ± 10% |
fSYSTEM | MHz | |||
| fBITCLK | BITCLK clock frequency (equals baud rate in MBaud) |
1 | MHz | ||||