ZHCSNK4A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE low to clock | PMMCOREV = 0 | 1.8 V | 11 | ns | ||
| 3.0 V | 8 | ||||||
| PMMCOREV = 3 | 2.4 V | 7 | ns | ||||
| 3.0 V | 6 | ||||||
| tSTE,LAG | STE lag time, Last clock to STE high | PMMCOREV = 0 | 1.8 V | 3 | ns | ||
| 3.0 V | 3 | ||||||
| PMMCOREV = 3 | 2.4 V | 3 | ns | ||||
| 3.0 V | 3 | ||||||
| tSTE,ACC | STE access time, STE low to SOMI data out | PMMCOREV = 0 | 1.8 V | 66 | ns | ||
| 3.0 V | 50 | ||||||
| PMMCOREV = 3 | 2.4 V | 36 | ns | ||||
| 3.0 V | 30 | ||||||
| tSTE,DIS | STE disable time, STE high to SOMI high impedance | PMMCOREV = 0 | 1.8 V | 30 | ns | ||
| 3.0 V | 23 | ||||||
| PMMCOREV = 3 | 2.4 V | 16 | ns | ||||
| 3.0 V | 13 | ||||||
| tSU,SI | SIMO input data setup time | PMMCOREV = 0 | 1.8 V | 5 | ns | ||
| 3.0 V | 5 | ||||||
| PMMCOREV = 3 | 2.4 V | 2 | ns | ||||
| 3.0 V | 2 | ||||||
| tHD,SI | SIMO input data hold time | PMMCOREV = 0 | 1.8 V | 5 | ns | ||
| 3.0 V | 5 | ||||||
| PMMCOREV = 3 | 2.4 V | 5 | ns | ||||
| 3.0 V | 5 | ||||||
| tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid, CL = 20 pF, PMMCOREV = 0 |
1.8 V | 76 | ns | ||
| 3.0 V | 60 | ||||||
| UCLK edge to SOMI valid, CL = 20 pF, PMMCOREV = 3 |
2.4 V | 44 | ns | ||||
| 3.0 V | 40 | ||||||
| tHD,SO | SOMI output data hold time(3) | CL = 20 pF, PMMCOREV = 0 | 1.8 V | 18 | ns | ||
| 3.0 V | 12 | ||||||
| CL = 20 pF, PMMCOREV = 3 | 2.4 V | 10 | ns | ||||
| 3.0 V | 8 | ||||||
Figure 7-14 SPI Slave Mode, CKPH = 0
Figure 7-15 SPI Slave Mode, CKPH = 1