ZHCSNK4A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| fPx.y | Port output frequency (with load) | P1.6/SMCLK (1) (2) | VCC = 1.8 V, PMMCOREVx = 0 |
16 | MHz | |
| VCC = 3 V, PMMCOREVx = 3 |
25 | |||||
| fPort_CLK | Clock output frequency | P1.0/TA0CLK/ACLK P1.6/SMCLK P2.0/TA1CLK/MCLK CL = 20 pF(2) |
VCC = 1.8 V, PMMCOREVx = 0 |
16 | MHz | |
| VCC = 3 V, PMMCOREVx = 3 |
25 | |||||