ZHCSNK4A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I(SVMH) | SVMH current consumption | SVMHE = 0, DVCC = 3.6 V | 0 | nA | ||
| SVMHE= 1, DVCC = 3.6 V, SVMHFP = 0 | 200 | nA | ||||
| SVMHE = 1, DVCC = 3.6 V, SVMHFP = 1 | 1.5 | µA | ||||
| V(SVMH) | SVMH on or off voltage level (1) | SVMHE = 1, SVSMHRRL = 0 | 1.61 | 1.74 | 1.87 | V |
| SVMHE = 1, SVSMHRRL = 1 | 1.86 | 1.94 | 2.09 | |||
| SVMHE = 1, SVSMHRRL = 2 | 2.05 | 2.14 | 2.30 | |||
| SVMHE = 1, SVSMHRRL = 3 | 2.18 | 2.30 | 2.44 | |||
| SVMHE = 1, SVSMHRRL = 4 | 2.30 | 2.40 | 2.58 | |||
| SVMHE = 1, SVSMHRRL = 5 | 2.50 | 2.70 | 2.93 | |||
| SVMHE = 1, SVSMHRRL = 6 | 2.85 | 3.10 | 3.25 | |||
| SVMHE = 1, SVSMHRRL = 7 | 2.85 | 3.10 | 3.25 | |||
| SVMHE = 1, SVMHOVPE = 1 | 3.75 | |||||
| tpd(SVMH) | SVMH propagation delay | SVMHE = 1, dVDVCC/dt = 10 mV/µs, SVMHFP = 1 | 2.5 | µs | ||
| SVMHE = 1, dVDVCC/dt = 1 mV/µs, SVMHFP = 0 | 20 | |||||
| t(SVMH) | SVMH on or off delay time | SVMHE = 0 → 1, SVMHFP = 1 | 12.5 | µs | ||
| SVMHE = 0 → 1, SVMHFP = 0 | 100 | |||||