SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
This register sets the number of SYSREF pulses if SYSREF is not in continuous mode. See SYSREF_CLKin0_MUX, SYSREF_MUX for further description of SYSREF's outputs.
Programming the register causes the specified number of pulses to be output if "SYSREF Pulses" is selected by SYSREF_MUX and SYSREF functionality is powered up.
| BIT | NAME | POR DEFAULT | DESCRIPTION | |
|---|---|---|---|---|
| 7:2 | NA | 0 | Reserved | |
| 1:0 | SYSREF_PULSE_CNT | 3 | Sets the number of SYSREF pulses generated when not in continuous mode.
See SYSREF_CLKin0_MUX, SYSREF_MUX for more information on SYSREF modes. |
|
| Field Value | Number of Pulses | |||
| 0 (0x00) | 1 pulse | |||
| 1 (0x01) | 2 pulses | |||
| 2 (0x02) | 4 pulses | |||
| 3 (0x03) | 8 pulses | |||