SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
| PART NUMBER | REF-
ERENCE INPUTS(1) |
OSCout (BUFFERED OSCin Clock) LVDS/ LVPECL/ LVCMOS (1) | PLL2 PROGRAMMABLE LVDS/LVPECL/HSDS OUTPUTS | VCO0 FREQUENCY | VCO1 FREQUENCY |
|---|---|---|---|---|---|
| LMK04821 | Up to 3 | Up to 1 | 14 | 1930 to 2075 MHz | VCO1_DIV = ÷2
1460 to 1540 MHz |
| VCO1_DIV = ÷3
974 to 1026 MHz |
|||||
| VCO1_DIV = ÷4
730 to 770 MHz |
|||||
| VCO1_DIV = ÷5
584 to 616 MHz |
|||||
| VCO1_DIV = ÷6
487 to 513 MHz |
|||||
| VCO1_DIV = ÷7
418 to 440 MHz |
|||||
| VCO1_DIV = ÷8
365 to 385 MHz |
|||||
| LMK04826 | Up to 3 | Up to 1 | 14 | 1840 to 1970 MHz | 2440 to 2505 MHz |
| LMK04828 | Up to 3 | Up to 1 | 14 | 2370 to 2630 MHz | 2920 to 3080 MHz |